
BOCK, EX-HGX44e/475-4 S, Semi-hermetic ATEX
097C7613
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 17732
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | EN 10204 |
Brand | BOCK |
Capacity regulator | 1x 230V AC,50Hz |
Colour | Blue - standard (conductive coating) |
Compressor power supply [V] | 440-480V Y/YY -3- 60Hz PW |
Contains batteries | No |
Cylinder | 4 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 1-1/8 in |
Discharge connection size [mm] | 28.00 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG ATEX Compressors |
Frequency Hz | 60 |
IP class | IP66 |
In scope of WEEE | No |
Injection nozzle for liquid injection | No |
Legacy BOCK ID | 17732 |
Material Description | Compressor EX-HGX44e/475-4 S |
Max pressure (PS) - high side | 28.00 bar |
Characteristic | Value |
---|---|
Max pressure (PS) - low side | 19.00 bar |
Model number | EX-HGX44e/475-4 S |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor | No |
Oil sump heater | 220-240V AC |
Oil type | BOCKlub E55 |
Product Type | EX-HGX44e |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Refrigerants | R134aR404AR407AR407CR407FR448AR449AR450AR452AR513A |
Step protection for CR/SU | No |
Suction connection size [in] | 1-3/8 in |
Suction connection size [mm] | 35.00 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic ATEX |
Thermal protection thermostat | 2 |
Type designation | EX-HGX44e/475-4 S |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 187.5 Kilogram |
Net weight | 170.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 271.656 Liter |
EAN/UPC | 5715255099628 |