
097C7595
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Contains Gas |
Material Description | Compressor EX-HGX66e/1340-4 S |
Product Type | EX-HGX66e |
Characteristic | Value |
---|---|
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
General specifications
Characteristic | Value |
---|---|
Gross weight | 338.8 Kilogram |
Net weight | 317 Kilogram |
Characteristic | Value |
---|---|
Volume | 428.8 Liter |
EAN/UPC | 5715255096504 |