
BOCK, HGX34e/215-4 S A, Semi-hermetic mobile
097C7449
Refrigerants: R513A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14773
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | No |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Contain batteries | No |
Cylinder | 4 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG Alu compressors (mobile) |
Frequency Hz | 50 |
IP class | IP66 |
In scope of WEEE | No |
Legacy BOCK ID | 14773 |
Material Description | Compressor HGX34e/215-4 S A |
Max pressure (PS) - high side | 28.00 bar |
Characteristic | Value |
---|---|
Max pressure (PS) - low side | 19.00 bar |
Model number | HGX34e/215-4 S A |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil sump heater | 110-240V AC |
Oil type | BOCKlub E55 |
Product Type | HGX34e |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Refrigerants | R513A |
Suction connection size [in] | 1-1/8 in |
Suction connection size [mm] | 28 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic mobile |
Terminal box reduced/steel TB | No |
Thermal protection thermostat | No |
Type designation | HGX34e/215-4 S A |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 67.6 Kilogram |
Net weight | 58.2 Kilogram |
Characteristic | Value |
---|---|
Volume | 152.46 Liter |
EAN/UPC | 5715255064466 |