
BOCK, EX-HGX22e/190-4 S, Semi-hermetic ATEX
097C7433
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 17315
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue - offshore (insulating coating) |
Compressor power supply [V] | 380-420V Y -3- 50Hz |
Contain batteries | No |
Cylinder | 2 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG ATEX Compressors |
Frequency Hz | 50 |
IP class | IP66 |
In scope of WEEE | No |
Legacy BOCK ID | 17315 |
Material Description | Compressor EX-HGX22e/190-4 S |
Max pressure (PS) - high side | 28.00 bar |
Characteristic | Value |
---|---|
Max pressure (PS) - low side | 19.00 bar |
Model number | EX-HGX22e/190-4 S |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil sump heater | 220-240V AC |
Oil type | BOCKlub E55 |
Product Type | EX-HGX22e |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Refrigerants | R134aR404AR407AR407CR407FR448AR449AR450AR452AR513A |
Suction connection size [in] | 7/8 in |
Suction connection size [mm] | 22 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic ATEX |
Thermal protection thermostat | 1 |
Type designation | EX-HGX22e/190-4 S |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 86.4 Kilogram |
Net weight | 77 Kilogram |
Characteristic | Value |
---|---|
Volume | 152.46 Liter |
EAN/UPC | 5715255063292 |