
BOCK, HAX34e/315-4, Semi-hermetic air cooled
097C7316
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: SEZ32, Anti-vibration pads: Yes, Legacy BOCK ID: 16084
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Contain batteries | No |
Cylinder | 4 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16.00 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG/HA compressors |
Frequency Hz | 50 |
Hot gas temperature sensor | No |
IP class | IP44 |
In scope of WEEE | No |
Legacy BOCK ID | 16084 |
Material Description | Compressor HAX34e/315-4 |
Max pressure (PS) - high side | 28.00 bar |
Characteristic | Value |
---|---|
Max pressure (PS) - low side | 19.00 bar |
Model number | HAX34e/315-4 |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil pressure safety switch | No |
Oil sump heater | 110-240V AC |
Oil type | SEZ32 |
Product Type | HAX34e |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HA |
Refrigerants | R404AR407AR407FR448AR449A |
SCIP dossier no. | HG/HA(X)34/…. - series |
Step protection for CR/SU | No |
Suction connection size [in] | 7/8 in |
Suction connection size [mm] | 22.00 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic air cooled |
Thermal protection thermostat | No |
Type designation | HAX34e/315-4 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 106.4 Kilogram |
Net weight | 97 Kilogram |
Volume | 152.46 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715255052869 |
Proposition 65 | Cancer and Reproductive Harm |