
BOCK, HGZX7/1860-4 R404A/R507, Two-stage compressor
097C7293
Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14416
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Contain batteries | No |
Cylinder | 6 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 1-3/8 in |
Discharge connection size [mm] | 35.00 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HGZ Two-stage Compressors |
Frequency Hz | 50 |
IP class | IP65 |
In scope of WEEE | No |
Legacy BOCK ID | 14416 |
Liquid Subcooler | Mounted |
Material Description | Compressor HGZX7/1860-4 R404A/R507 |
Max pressure (PS) - high side | 28.00 bar |
Max pressure (PS) - low side | 19.00 bar |
Model number | HGZX7/1860-4 R404A/R507 |
Characteristic | Value |
---|---|
Motor protection | MP10 230V AC |
Oil differential pressure sensor | DELTA-P II 220-240V - 1 - 50/60 Hz |
Oil pressure safety switch | No |
Oil service valve | Yes |
Oil sump heater | No |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Product Type | HGZX7 |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HGZ |
Refrigerants | R404A |
SCIP dossier no. | HG(Z)(X)7/…. – series |
Suction connection size [in] | 2-1/8 in |
Suction connection size [mm] | 54.00 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Two-stage compressor |
Thermal protection thermostat | 1 |
Type designation | HGZX7/1860-4 R404A/R507 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 365.9 Kilogram |
Net weight | 307 Kilogram |
Volume | 657.816 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715255048091 |
Proposition 65 | Cancer and Reproductive Harm |