
BOCK, UL-HGX56/480 ML 56 CO2 T, Semi-hermetic CO2 transcritical
097C7280
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16636
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 440-480V Y -3- 60Hz |
Contains batteries | No |
Cylinder | 6 |
DG Indicator Profile | Contains Gas |
Discharge connection size type | Standard |
Discharge connection type | Blind flange |
Family | UL CO2 T compressors |
Frequency Hz | 60 |
Hot gas temperature sensor | No |
IP class | IP66 |
In scope of WEEE | No |
Legacy BOCK ID | 16636 |
Material Description | Compressor UL-HGX56/480 ML 56 CO2 T |
Max pressure (PS) - high side | 2176.00 psig |
Max pressure (PS) - low side | 1450.00 psig |
Model number | UL-HGX56/480 ML 56 CO2 T |
Characteristic | Value |
---|---|
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor | No |
Oil level regulator | No |
Oil service valve | No |
Oil sump heater | 220-240V AC (V2A) |
Oil temperature sensor | No |
Oil type | BOCKlub E85 |
Pressure relief valves | LP+HP side |
Product Type | UL-HGX56 |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Refrigerants | R744 |
Suction connection size type | Standard |
Suction connection type | Blind flange |
Technology | Semi-hermetic CO2 transcritical |
Thermal protection thermostat | No |
Type designation | UL-HGX56/480 ML 56 CO2 T |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 506.6 Kilogram |
Net weight | 447.7 Kilogram |
Characteristic | Value |
---|---|
Volume | 657.816 Liter |
EAN/UPC | 5715255047964 |