
BOCK, HGX34e/255 ML 4 LG, Semi-hermetic suction gas cooled
097C7256
Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: SEZ32, Anti-vibration pads: Yes, Legacy BOCK ID: 16287
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Contain batteries | No |
Cylinder | 4 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22.00 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | LG compressors |
Frequency Hz | 50 |
Hot gas temperature sensor | No |
IP class | IP66 |
In scope of WEEE | No |
Intermediate flange/adapter | No |
Legacy BOCK ID | 16287 |
Material Description | Compressor HGX34e/255 ML 4 LG |
Characteristic | Value |
---|---|
Max pressure (PS) - high side | 32.00 bar |
Max pressure (PS) - low side | 19.00 bar |
Model number | HGX34e/255 ML 4 LG |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil pressure safety switch | No |
Oil sump heater | 110-240V AC |
Oil type | SEZ32 |
Product Type | HGX34e |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Refrigerants | R1234yfR1234zeR134aR404AR407AR407CR407FR448AR449AR450AR452AR454CR455AR513A |
Step protection for CR/SU | No |
Suction connection size [in] | 1-1/8 in |
Suction connection size [mm] | 28.00 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic suction gas cooled |
Thermal protection thermostat | No |
Type designation | HGX34e/255 ML 4 LG |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 100.8 Kilogram |
Net weight | 91.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 152.46 Liter |
EAN/UPC | 5715255046073 |