
BOCK, UL-HGX44e/565 S 15, Semi-hermetic suction gas cooled
097C7240
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 16355
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | 1x 110V AC,50Hz |
Colour | Blue (standard) |
Compressor power supply [V] | 440-480V Y/YY -3- 60Hz PW |
Contain batteries | No |
Cylinder | 4 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 1-1/8 in |
Discharge connection size [mm] | 28.00 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | UL Compressors |
Frequency Hz | 60 |
Hot gas temperature sensor | No |
IP class | IP66 |
In scope of WEEE | No |
Injection nozzle for liquid injection | No |
Intermediate flange/adapter | No |
Legacy BOCK ID | 16355 |
Material Description | Compressor UL-HGX44e/565 S 15 |
Max pressure (PS) - high side | 406.00 psig |
Max pressure (PS) - low side | 276.00 psig |
Characteristic | Value |
---|---|
Model number | UL-HGX44e/565 S 15 |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Mounting position capacity regulator | Serial position |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil sump heater | 115/230V AC 60 Hz |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Product Type | UL-HGX44e |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Refrigerants | R134aR404AR407AR407CR407FR448AR449AR450AR452AR513A |
SCIP dossier no. | HG/HA(X)44/…. - series |
Step protection for CR/SU | No |
Suction connection size [in] | 1-5/8 in |
Suction connection size [mm] | 42.00 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic suction gas cooled |
Thermal protection thermostat | No |
Type designation | UL-HGX44e/565 S 15 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 198.7 Kilogram |
Net weight | 181.8 Kilogram |
Volume | 271.656 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715255045403 |
Proposition 65 | Cancer and Reproductive Harm |