
BOCK, UL-HGX12P/110 S 3, Semi-hermetic suction gas cooled
097C7230
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14719
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 440-480V Y -3- 60Hz |
Contain batteries | No |
Cylinder | 2 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 1/2 in |
Discharge connection size [mm] | 12 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | UL Compressors |
Frequency Hz | 60 |
Hot gas temperature sensor | No |
IP class | IP66 |
In scope of WEEE | No |
Legacy BOCK ID | 14719 |
Material Description | Compressor UL-HGX12P/110 S 3 |
Max pressure (PS) - high side | 406.00 psig |
Characteristic | Value |
---|---|
Max pressure (PS) - low side | 276.00 psig |
Model number | UL-HGX12P/110 S 3 |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil pressure safety switch | No |
Oil sump heater | 115/230V AC 60 Hz |
Oil type | BOCKlub E55 |
Product Type | UL-HGX12P |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Refrigerants | R134aR404AR407CR407FR448AR449AR450AR452AR513A |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic suction gas cooled |
Terminal box reduced/steel TB | No |
Thermal protection thermostat | No |
Type designation | UL-HGX12P/110 S 3 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 56.9 Kilogram |
Net weight | 47.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 152.46 Liter |
EAN/UPC | 5715255045274 |