
BOCK, HG56e/1155-4 S HC, Semi-hermetic suction gas cooled
097C7209
Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: CPI-1516-100, Anti-vibration pads: Yes, Legacy BOCK ID: 10999
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Contain batteries | No |
Cylinder | 6 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 1-3/8 in |
Discharge connection size [mm] | 35.00 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HC Compressors |
Frequency Hz | 50 |
Hot gas temperature sensor | No |
IP class | IP66 |
In scope of WEEE | No |
Legacy BOCK ID | 10999 |
Material Description | Compressor HG56e/1155-4 S HC |
Max pressure (PS) - high side | 32.00 bar |
Max pressure (PS) - low side | 19.00 bar |
Characteristic | Value |
---|---|
Model number | HG56e/1155-4 S HC |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | CPI-1516-100 |
Product Type | HG56e |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Refrigerants | R1270R290 |
Step protection for CR/SU | No |
Suction connection size [in] | 2-1/8 in |
Suction connection size [mm] | 54.00 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic suction gas cooled |
Thermal protection thermostat | No |
Type designation | HG56e/1155-4 S HC |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 244.1 Kilogram |
Net weight | 222.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 428.8 Liter |
EAN/UPC | 5715255044314 |