
BOCK, HGZX7/1860-4 R410A, Two-stage compressor
097C7165
Refrigerants: R410A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: SEZ32, Anti-vibration pads: No, Legacy BOCK ID: 14419
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C7165
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | No |
| Approval standard | No |
| Brand | BOCK |
| Colour | Blue (standard) |
| Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
| Contains batteries | No |
| Cylinder | 6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 1-3/8 in |
| Discharge connection size [mm] | 35.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering |
| Family | HGZ Two-stage Compressors |
| Frequency Hz | 50 |
| In scope of WEEE | No |
| IP class | IP65 |
| Legacy BOCK ID | 14419 |
| Liquid Subcooler | Mounted |
| Material Description | Compressor HGZX7/1860-4 R410A |
| Max pressure (PS) - high side | 28.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
| Model number | HGZX7/1860-4 R410A |
Characteristic | Value |
|---|---|
| Motor protection | MP10 230V AC |
| Oil differential pressure sensor | DELTA-P II 220-240V - 1 - 50/60 Hz |
| Oil pressure safety switch | No |
| Oil service valve | Yes |
| Oil sump heater | 220-240V AC |
| Oil temperature sensor | No |
| Oil type | SEZ32 |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HGZ |
| Product Type | HGZX7 |
| Refrigerants | R410A |
| SCIP dossier no. | HG(Z)(X)7/…. – series |
| Suction connection size [in] | 2-1/8 in |
| Suction connection size [mm] | 54.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering |
| Technology | Two-stage compressor |
| Thermal protection thermostat | No |
| Type designation | HGZX7/1860-4 R410A |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 365.3 Kilogram |
| Net weight | 306.4 Kilogram |
| Volume | 657.816 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255042563 |
| Proposition 65 | Cancer and Reproductive Harm |