
BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor
097C7163
Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14415
Recommended replacement: 097G1605
097C7163
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | Yes |
| Approval standard | No |
| Brand | BOCK |
| Colour | Blue (standard) |
| Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
| Contains batteries | No |
| Cylinder | 6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 1-3/8 in |
| Discharge connection size [mm] | 35.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering |
| Family | HGZ Two-stage Compressors |
| Frequency Hz | 50 |
| In scope of WEEE | No |
| IP class | IP65 |
| Legacy BOCK ID | 14415 |
| Liquid Subcooler | Enclosed |
| Material Description | Compressor HGZX7/1620-4 R404A/R507 |
| Max pressure (PS) - high side | 28.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
| Model number | HGZX7/1620-4 R404A/R507 |
Characteristic | Value |
|---|---|
| Motor protection | MP10 230V AC |
| Oil differential pressure sensor | No |
| Oil pressure safety switch | No |
| Oil service valve | No |
| Oil sump heater | 220-240V AC |
| Oil temperature sensor | No |
| Oil type | BOCKlub E55 |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HGZ |
| Product Type | HGZX7 |
| Refrigerants | R404A |
| SCIP dossier no. | HG(Z)(X)7/…. – series |
| Suction connection size [in] | 2-1/8 in |
| Suction connection size [mm] | 54.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering |
| Technology | Two-stage compressor |
| Thermal protection thermostat | No |
| Type designation | HGZX7/1620-4 R404A/R507 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 360 Kilogram |
| Net weight | 301.1 Kilogram |
| Volume | 657.816 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255042273 |
| Proposition 65 | Cancer and Reproductive Harm |