
BOCK, HGX88e/3235-4 S, Semi-hermetic suction gas cooled
097C7157
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14299
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Contain batteries | No |
Cylinder | 8 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 2-1/8 in |
Discharge connection size [mm] | 54 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG/HA compressors |
Frequency Hz | 50 |
Hot gas temperature sensor | No |
In scope of WEEE | No |
Injection nozzle for liquid injection | No |
IP class | IP65 |
Legacy BOCK ID | 14299 |
Material Description | Compressor HGX88e/3235-4 S |
Max pressure (PS) - high side | 28.00 bar |
Max pressure (PS) - low side | 19.00 bar |
Characteristic | Value |
---|---|
Model number | HGX88e/3235-4 S |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | Yes |
Oil sump heater | 220-240V AC |
Oil temperature sensor | Pt1000 |
Oil type | BOCKlub E55 |
Position motor cover | Standard |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Product Type | HGX88e |
Refrigerants | R134aR404AR407CR407FR448AR449AR450AR452AR513AR407A |
SCIP dossier no. | HG(X)88/….series |
Step protection for CR/SU | No |
Suction connection size [in] | 3-1/8 in |
Suction connection size type | Non-Standard |
Suction connection type | Welding |
Technology | Semi-hermetic suction gas cooled |
Thermal protection thermostat | No |
Type designation | HGX88e/3235-4 S |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 530.4 Kilogram |
Net weight | 471.5 Kilogram |
Volume | 657.816 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715255042013 |
Proposition 65 | Cancer and Reproductive Harm |