
BOCK, UL-HGX22e/85 S 4 CO2, Semi-hermetic CO2 subcritical
097C7135
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E85 (reduced oil filling quantity), Anti-vibration pads: Yes, Legacy BOCK ID: 16497
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C7135
Product specifications
Characteristic | Value |
|---|---|
| Adaptor decompression valve | No |
| Anti-vibration pads | Yes |
| Approval standard | No |
| Brand | BOCK |
| Colour | Blue (standard) |
| Compressor power supply [V] | 220-240V D / 380-420V Y -3- 60Hz |
| Contains batteries | No |
| Cylinder | 2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 5/8 in |
| Discharge connection size [mm] | 16.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering/welding |
| Family | UL CO2 compressors |
| Frequency Hz | 60 |
| In scope of WEEE | No |
| IP class | IP66 |
| Legacy BOCK ID | 16497 |
| Material Description | Compressor UL-HGX22e/85 S 4 CO2 |
| Max pressure (PS) - high side | 798.00 psig |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 435.00 psig |
| Model number | UL-HGX22e/85 S 4 CO2 |
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Oil sump heater | 115/230V AC 60 Hz |
| Oil type | BOCKlub E85 (reduced oil filling quantity) |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | UL-HGX22e |
| Refrigerants | R744 |
| SCIP dossier no. | HG/HA(X)22/…. - series |
| Suction connection size [in] | 7/8 in |
| Suction connection size [mm] | 22.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering/welding |
| Technology | Semi-hermetic CO2 subcritical |
| Thermal protection thermostat | No |
| Type designation | UL-HGX22e/85 S 4 CO2 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 92.1 Kilogram |
| Net weight | 82.7 Kilogram |
| Volume | 152.46 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255040569 |
| Proposition 65 | Cancer and Reproductive Harm |