
BOCK, HGX12e/75-4 S CO2, Semi-hermetic CO2 subcritical
097C7096
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 10959
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C7096
Product specifications
Characteristic | Value |
|---|---|
| Adaptor decompression valve | No |
| Anti-vibration pads | Yes |
| Approval standard | No |
| Brand | BOCK |
| Colour | Blue (standard) |
| Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
| Contains batteries | No |
| Cylinder | 2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 1/2 in |
| Discharge connection size [mm] | 12.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering/welding |
| Family | CO2 compressors |
| Frequency Hz | 50 |
| In scope of WEEE | No |
| IP class | IP66 |
| Legacy BOCK ID | 10959 |
| Material Description | Compressor HGX12e/75-4 S CO2 |
| Max pressure (PS) - high side | 55.00 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 40.00 bar |
| Model number | HGX12e/75-4 S CO2 |
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Oil level regulator | No |
| Oil sump heater | 110-240V AC |
| Oil type | BOCKlub E85 |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | HGX12e |
| Refrigerants | R744 |
| SCIP dossier no. | HG(X)12/…. CO2 T/LT |
| Suction connection size [in] | 5/8 in |
| Suction connection size [mm] | 16.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering/welding |
| Technology | Semi-hermetic CO2 subcritical |
| Thermal protection thermostat | 1 |
| Type designation | HGX12e/75-4 S CO2 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 63.7 Kilogram |
| Net weight | 54.3 Kilogram |
| Volume | 152.46 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255035473 |
| Proposition 65 | Cancer and Reproductive Harm |