
BOCK, EX-HG34e/380-4 S HC, Semi-hermetic ATEX
097C7082
Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y -3- 60Hz, Oil type: BOCKlub G68, Anti-vibration pads: Yes, Legacy BOCK ID: 17345
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C7082
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | Yes |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | No |
| Colour | Blue - standard (conductive coating) |
| Compressor power supply [V] | 380-420V Y -3- 60Hz |
| Contains batteries | No |
| Cylinder | 4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 7/8 in |
| Discharge connection size [mm] | 22.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering |
| Family | HG HC ATEX Compressors |
| Frequency Hz | 60 |
| In scope of WEEE | No |
| IP class | IP66 |
| Legacy BOCK ID | 17345 |
| Material Description | Compressor EX-HG34e/380-4 S HC |
| Max pressure (PS) - high side | 32.00 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 19.00 bar |
| Model number | EX-HG34e/380-4 S HC |
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Oil sump heater | 220-240V AC |
| Oil type | BOCKlub G68 |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | EX-HG34e |
| Refrigerants | R1270R290 |
| SCIP dossier no. | HG/HA(X)34/…. - series |
| Suction connection size [in] | 1-1/8 in |
| Suction connection size [mm] | 28.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering |
| Technology | Semi-hermetic ATEX |
| Thermal protection thermostat | 2 |
| Type designation | EX-HG34e/380-4 S HC |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 108.7 Kilogram |
| Net weight | 99.3 Kilogram |
| Volume | 152.46 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255034735 |
| Proposition 65 | Cancer and Reproductive Harm |