
BOCK, HGX44e/475-4 S CO2, Semi-hermetic CO2 subcritical
097C7075
Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16264
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 097G0418
097C7075
Product specifications
Characteristic | Value |
|---|---|
| Adaptor decompression valve | No |
| Anti-vibration pads | Yes |
| Approval standard | No |
| Brand | BOCK |
| Colour | Blue (standard) |
| Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
| Contains batteries | No |
| Cylinder | 4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 1-1/8 in |
| Discharge connection size [mm] | 28.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering/welding |
| Family | CO2 compressors |
| Frequency Hz | 50 |
| In scope of WEEE | No |
| Injection nozzle for liquid injection | No |
| IP class | IP66 |
| Legacy BOCK ID | 16264 |
| Material Description | Compressor HGX44e/475-4 S CO2 |
| Max pressure (PS) - high side | 55.00 bar |
| Max pressure (PS) - low side | 30.00 bar |
Characteristic | Value |
|---|---|
| Model number | HGX44e/475-4 S CO2 |
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Oil differential pressure sensor | DELTA-P II 220-240V - 1 - 50/60 Hz |
| Oil level regulator | No |
| Oil pressure safety switch | No |
| Oil sump heater | 220-240V AC |
| Oil temperature sensor | No |
| Oil type | BOCKlub E85 |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | HGX44e |
| Refrigerants | R744 |
| SCIP dossier no. | HG/HA(X)44/…. - series |
| Suction connection size [mm] | 35.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering/welding |
| Technology | Semi-hermetic CO2 subcritical |
| Thermal protection thermostat | 1 |
| Type designation | HGX44e/475-4 S CO2 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 218.6 Kilogram |
| Net weight | 201.7 Kilogram |
| Volume | 271.656 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255034667 |
| Proposition 65 | Cancer and Reproductive Harm |