
BOCK, EX-HGX66e/2070-4 S, Semi-hermetic ATEX
097C7064
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 17223
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C7064
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | Yes |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | No |
| Colour | Blue - standard (conductive coating) |
| Compressor power supply [V] | 440-480V Y/YY -3- 60Hz PW |
| Contains batteries | No |
| Cylinder | 6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 1-5/8 in |
| Discharge connection size [mm] | 42.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering |
| Family | HG ATEX Compressors |
| Frequency Hz | 60 |
| In scope of WEEE | No |
| IP class | IP66 |
| Legacy BOCK ID | 17223 |
| Material Description | Compressor EX-HGX66e/2070-4 S |
| Max pressure (PS) - high side | 28.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
Characteristic | Value |
|---|---|
| Model number | EX-HGX66e/2070-4 S |
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Oil differential pressure sensor | No |
| Oil service valve | No |
| Oil sump heater | 220-240V AC |
| Oil type | BOCKlub E55 |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | EX-HGX66e |
| Refrigerants | R134aR404AR407AR407CR407FR448AR449AR450AR452AR513A |
| Step protection for CR/SU | No |
| Suction connection size [in] | 2-5/8 in |
| Suction connection size [mm] | 64.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering |
| Technology | Semi-hermetic ATEX |
| Thermal protection thermostat | 3 |
| Type designation | EX-HGX66e/2070-4 S |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 329.2 Kilogram |
| Net weight | 307.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 428.8 Liter |
| EAN/UPC | 5715255034216 |