
BOCK, EX-HG66e/1750-4 S HC, Semi-hermetic ATEX
097C7047
Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub G68, Anti-vibration pads: Yes, Legacy BOCK ID: 17235
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue - standard (conductive coating) |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Contain batteries | No |
Cylinder | 6 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 1-5/8 in |
Discharge connection size [mm] | 42.00 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG HC ATEX Compressors |
Frequency Hz | 50 |
In scope of WEEE | No |
IP class | IP66 |
Legacy BOCK ID | 17235 |
Material Description | Compressor EX-HG66e/1750-4 S HC |
Max pressure (PS) - high side | 32.00 bar |
Max pressure (PS) - low side | 19.00 bar |
Characteristic | Value |
---|---|
Model number | EX-HG66e/1750-4 S HC |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor | INT250 Ex, explosion-proof, equipment category 2 as per directive 2014/34/EU |
Oil service valve | Yes |
Oil sump heater | 220-240V AC |
Oil type | BOCKlub G68 |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Product Type | EX-HG66e |
Refrigerants | R1270R290 |
Step protection for CR/SU | No |
Suction connection size [in] | 2-1/8 in |
Suction connection size [mm] | 54.00 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic ATEX |
Thermal protection thermostat | 3 |
Type designation | EX-HG66e/1750-4 S HC |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 334.4 Kilogram |
Net weight | 312.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 428.8 Liter |
EAN/UPC | 5715255032182 |