
BOCK, EX-HG66e/2070-4 S HC, Semi-hermetic ATEX
097C7045
Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub G68, Anti-vibration pads: Yes, Legacy BOCK ID: 17237
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 097G5846
097C7045
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | Yes |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | 2x 230V AC,50/60Hz |
| Colour | Blue - standard (conductive coating) |
| Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
| Contains batteries | No |
| Cylinder | 6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 1-5/8 in |
| Discharge connection size [mm] | 42.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering |
| Family | HG HC ATEX Compressors |
| Frequency Hz | 50 |
| In scope of WEEE | No |
| IP class | IP66 |
| Legacy BOCK ID | 17237 |
| Material Description | Compressor EX-HG66e/2070-4 S HC |
| Max pressure (PS) - high side | 32.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
Characteristic | Value |
|---|---|
| Model number | EX-HG66e/2070-4 S HC |
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Mounting position capacity regulator | Serial position |
| Oil differential pressure sensor | INT250 Ex, explosion-proof, equipment category 2 as per directive 2014/34/EU |
| Oil service valve | Yes |
| Oil sump heater | 220-240V AC |
| Oil type | BOCKlub G68 |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | EX-HG66e |
| Refrigerants | R1270R290 |
| Step protection for CR/SU | No |
| Suction connection size [in] | 2-5/8 in |
| Suction connection size [mm] | 64.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering |
| Technology | Semi-hermetic ATEX |
| Thermal protection thermostat | 3 |
| Type designation | EX-HG66e/2070-4 S HC |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 352.8 Kilogram |
| Net weight | 331 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 428.8 Liter |
| EAN/UPC | 5715255032168 |