
BOCK, HG66e/2070-4 HC, Semi-hermetic suction gas cooled
097C7044
Refrigerants: R600a, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: CPI-1516-100, Anti-vibration pads: No, Legacy BOCK ID: 11504
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 097G4496
097C7044
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | No |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | No |
| Colour | Blue (standard) |
| Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
| Contains batteries | No |
| Cylinder | 6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 1-5/8 in |
| Discharge connection size [mm] | 42.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering |
| Family | HC Compressors |
| Frequency Hz | 50 |
| Hot gas temperature sensor | No |
| In scope of WEEE | No |
| IP class | IP66 |
| Legacy BOCK ID | 11504 |
| Material Description | Compressor HG66e/2070-4 HC |
| Max pressure (PS) - high side | 32.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
Characteristic | Value |
|---|---|
| Model number | HG66e/2070-4 HC |
| Motor protection | INT69 GTML Diagnose 115-230V AC, 50/60 Hz, IP00, including oil differential pressure sensor INT250G, thermal protection thermostat per cylinder covers |
| Oil differential pressure sensor | INT250G |
| Oil pressure safety switch | No |
| Oil service valve | Yes |
| Oil sump heater | 220-240V AC |
| Oil temperature sensor | No |
| Oil type | CPI-1516-100 |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | HG66e |
| Refrigerants | R600a |
| Step protection for CR/SU | No |
| Suction connection size [in] | 2-5/8 in |
| Suction connection size [mm] | 64.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering |
| Technology | Semi-hermetic suction gas cooled |
| Thermal protection thermostat | 3 |
| Type designation | HG66e/2070-4 HC |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 319.7 Kilogram |
| Net weight | 197.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 428.8 Liter |
| EAN/UPC | 5715255032151 |