
BOCK, UL-HGX12/30 S 4 CO2 T, Semi-hermetic CO2 transcritical
097C7014
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16447
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C7014
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | Yes |
| Approval standard | No |
| Brand | BOCK |
| Colour | Blue (standard) |
| Compressor power supply [V] | 440-480V Y -3- 60Hz |
| Contains batteries | No |
| Cylinder | 2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 3/4 in |
| Discharge connection size [mm] | 19.00 mm |
| Discharge connection size type | Non-Standard |
| Discharge connection type | Soldering/welding |
| Family | UL CO2 T compressors |
| Frequency Hz | 60 |
| Hot gas temperature sensor | No |
| In scope of WEEE | No |
| IP class | IP66 |
| Legacy BOCK ID | 16447 |
| Material Description | Compressor UL-HGX12/30 S 4 CO2 T |
| Max pressure (PS) - high side | 2176.00 psig |
| Max pressure (PS) - low side | 1450.00 psig |
| Model number | UL-HGX12/30 S 4 CO2 T |
Characteristic | Value |
|---|---|
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Oil sump heater | 115/230V AC 60 Hz |
| Oil temperature sensor | No |
| Oil type | BOCKlub E85 |
| Pressure relief valves | Only HP side |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | UL-HGX12 |
| Refrigerants | R744 |
| SCIP dossier no. | HG(X)12/…. CO2 T/LT |
| Screw-in valve | No |
| Suction connection size [in] | 7/8 in |
| Suction connection size [mm] | 22.00 mm |
| Suction connection size type | Non-Standard |
| Suction connection type | Soldering/welding |
| Technology | Semi-hermetic CO2 transcritical |
| Terminal box reduced/steel TB | Steel terminal box |
| Thermal protection thermostat | 1 |
| Type designation | UL-HGX12/30 S 4 CO2 T |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 105.4 Kilogram |
| Net weight | 96 Kilogram |
| Volume | 152.46 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255031215 |
| Proposition 65 | Cancer and Reproductive Harm |