
BOCK, HGX56e/995-4 S, Semi-hermetic suction gas cooled
097C7011
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14942
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C7011
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | Yes |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | 2 Cylinder cover prepared |
| Colour | Blue (standard) |
| Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
| Contains batteries | No |
| Cylinder | 6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 1-3/8 in |
| Discharge connection size [mm] | 35.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering |
| Family | HG/HA compressors |
| Frequency Hz | 50 |
| Hot gas temperature sensor | No |
| In scope of WEEE | No |
| IP class | IP66 |
| Legacy BOCK ID | 14942 |
| Material Description | Compressor HGX56e/995-4 S |
| Max pressure (PS) - high side | 28.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
| Model number | HGX56e/995-4 S |
Characteristic | Value |
|---|---|
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Mounting position capacity regulator | Serial position |
| Oil differential pressure sensor | No |
| Oil pressure safety switch | No |
| Oil sump heater | 220-240V AC |
| Oil temperature sensor | No |
| Oil type | BOCKlub E55 |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | HGX56e |
| Refrigerants | R134aR404AR407CR407FR448AR449AR450AR452AR513AR407A |
| SCIP dossier no. | HG(X)56/….series |
| Step protection for CR/SU | No |
| Suction connection size [in] | 2-1/8 in |
| Suction connection size [mm] | 54.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering |
| Technology | Semi-hermetic suction gas cooled |
| Thermal protection thermostat | 1 |
| Type designation | HGX56e/995-4 S |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 244.1 Kilogram |
| Net weight | 222.3 Kilogram |
| Volume | 428.8 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255031185 |
| Proposition 65 | Cancer and Reproductive Harm |