
BOCK, UL-HGX34/230 S 35 CO2 T, Semi-hermetic CO2 transcritical
097C7006
Refrigerants: R744, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E85 (reduced oil filling quantity), Anti-vibration pads: Yes, Legacy BOCK ID: 16408
097C7006
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | Yes |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | No |
| Colour | Blue (standard) |
| Compressor power supply [V] | 440-480V Y/YY -3- 60Hz PW |
| Contains batteries | No |
| Cylinder | 4 |
| DG Indicator Profile | Contains Gas |
| Discharge connection size [in] | 7/8 in |
| Discharge connection size [mm] | 22.00 mm |
| Discharge connection size type | Non-Standard |
| Discharge connection type | Soldering/welding |
| Family | UL CO2 T compressors |
| Frequency Hz | 60 |
| Hot gas temperature sensor | No |
| In scope of WEEE | No |
| Intermediate flange/adapter | No |
| IP class | IP66 |
| Legacy BOCK ID | 16408 |
| Material Description | Compressor UL-HGX34/230 S 35 CO2 T |
| Max pressure (PS) - high side | 2176.00 psig |
| Max pressure (PS) - low side | 1450.00 psig |
Characteristic | Value |
|---|---|
| Model number | UL-HGX34/230 S 35 CO2 T |
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Oil differential pressure sensor | DELTA-P II 220-240V - 1 - 50/60 Hz |
| Oil level regulator | Adaptor for oil level regulator |
| Oil sump heater | 115/230V AC 60 Hz |
| Oil temperature sensor | No |
| Oil type | BOCKlub E85 (reduced oil filling quantity) |
| Pressure relief valves | Only HP side |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | UL-HGX34 |
| Refrigerants | R744 |
| SCIP dossier no. | HG(X)34/…. CO2 T |
| Screw-in valve | No |
| Suction connection size [in] | 1-1/8 in |
| Suction connection size [mm] | 28.00 mm |
| Suction connection size type | Non-Standard |
| Suction connection type | Soldering/welding |
| Technology | Semi-hermetic CO2 transcritical |
| Thermal protection thermostat | 2 |
| Type designation | UL-HGX34/230 S 35 CO2 T |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 243.6 Kilogram |
| Net weight | 221.8 Kilogram |
| Volume | 428.8 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255030904 |
| Proposition 65 | Cancer and Reproductive Harm |