
BOCK, EX-HG12P/110-4 S HC, Semi-hermetic ATEX
097C5607
Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub G68, Anti-vibration pads: Yes, Legacy BOCK ID: 17164
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue - standard (conductive coating) |
Compressor power supply [V] | 380-420V Y -3- 50Hz |
Contain batteries | No |
Cylinder | 2 |
Description | Compressor EX-HG12P/110-4 S HC |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 1/2 in |
Discharge connection size [mm] | 12.00 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG HC ATEX Compressors |
Frequency Hz | 50 |
In scope of WEEE | No |
IP class | IP66 |
Legacy BOCK ID | 17164 |
Material Description | Compressor EX-HG12P/110-4 S HC |
Max pressure (PS) - high side | 32.00 bar |
Max pressure (PS) - low side | 19.00 bar |
Characteristic | Value |
---|---|
Model number | EX-HG12P/110-4 S HC |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil sump heater | 220-240V AC (enclosed) |
Oil type | BOCKlub G68 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Product Type | EX-HG12P |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R1270R290 |
SCIP dossier no. | bb70efe1-a42e-4e79-b905-4e324c30d6d0 |
SCIP dossier product name | HG(X)12/…. - series |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16.00 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic ATEX |
Thermal protection thermostat | 1 |
Type designation | EX-HG12P/110-4 S HC |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 58.9 Kilogram |
Net weight | 49.5 Kilogram |
Volume | 152.46 Liter |
Characteristic | Value |
---|---|
EAN | 5715162871829 |
Proposition 65 | Cancer and Reproductive Harm |