Tandem scroll compressor, TLJ166
121G0368
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 575/3/60
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Tandem scroll compressor |
Compressor power supply [V] | 575/3/60 |
Description | TLJ166 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | TLJ |
In scope of WEEE and contain batteries | No |
Material Description | TLJ0166E7CLLA-TANDEM-575V(INT)-SPO |
Max pressure (PS) - high side | 46.10 bar |
Max pressure (PS) - low side | 31.10 bar |
Model number | TLJ166 |
Characteristic | Value |
---|---|
Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Sub-function compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor TLJ |
Product Type | TLJ166 |
Refrigerants | R410A |
Segment usage | Air conditioning |
Technology | Scroll manifold |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 79 Kilogram |
Net weight | 79 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702428896801 |