Danfoss logo
Single brazed SM110 SZ110 SM120 SZ120 - 8552037

Scroll compressor, SZ120-9VM1

SZ120-9VM1

Refrigerants: R407C; R134a, Segment usage: Air conditioning, Compressor power supply [V]: 380/3/60, Packing format: Industrial pack
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SZ

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
CE evaluatedYes
China RoHS complianceYes exceed limitations
Compressor power supply [V]380/3/60
Contain batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DescriptionSZ120-9
EU RoHS complianceYes with exemptions
EU RoHS exemption clause7(c)-I6(a)6(a)-I6(c)7(a)8(b)
FamilySZ
In scope of WEEENo
Material DescriptionCOMPRESSOR SCROLL SZ120-9VM
Model numberSZ120-9VM1
Characteristic
Value
Network power supply [V/Ph/Hz]380-400/3/60
Packing formatIndustrial pack
Packing quantity8
Product TypeSZ120
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor SZ
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR134aR407C
SCIP dossier no.2e9b0776-281a-4205-bf1f-dbeea526b31d
SCIP dossier product nameSM084/SM090/SM100/SM110/SM120/SM148/SM161/SZ084/SZ090/SZ100/SZ110/SZ120/SZ148/SZ161
Segment usageAir conditioning
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluatedYes

General specifications

Characteristic
Value
Gross weight88 Kilogram
Net weight79.2 Kilogram
Characteristic
Value
EAN/UPC5715162518632
Proposition 65Cancer and Reproductive Harm