
Tandem scroll compressor, SY720-9CBM
SY720-9CBM
Refrigerants: R407C; R417A; R134a; R513A; R22, Segment usage: Air conditioning, Compressor power supply [V]: 380/3/60
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Tandem scroll compressor |
Compressor power supply [V] | 380/3/60 |
Contain batteries | No |
CoolselectorFilter | Not available in Coolselector |
DG Indicator Profile | Not relevant for dangerous goods |
Description | SY720-9 |
Family | SY |
In scope of WEEE | No |
Material Description | COMPR. TRIO SCROLL SY240+240+240-9CBM |
Model number | SY720-9CBM |
Characteristic | Value |
---|---|
Network power supply [V/Ph/Hz] | 380-400/3/60 |
Oil equalization | 3/8'' flare SAE |
Packing format | Industrial pack |
Product Type | SY240 |
Product group | Sub-function compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor SY |
Refrigerants | R22R417AR407CR134aR513A |
Segment usage | Air conditioning |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 234.693 Kilogram |
Characteristic | Value |
---|---|
Net weight | 211.224 Kilogram |