
Scroll compressor, SY300A9CBE
SY300A9CBI
Refrigerants: R407C; R134a; R22, Segment usage: Air conditioning, Compressor power supply [V]: 380/3/60, Packing format: Single pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SY
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Basic Data Text Template | MOTOCOMPRESORES PARA GRUPOS FRIGORIFICOS |
Brand technique | Scroll compressor |
CE evaluated | Yes |
Capacity control | Fixed speed |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 380/3/60 |
Configuration code | Single |
Connection type | Brazed |
Contain batteries | No |
CoolselectorFilter | Not available in Coolselector |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 9 |
Description | SY300-9 |
Diameter [mm] | 344 mm |
Discharge connection height [mm] | 665 mm |
Discharge connection pipe size [in] | 1-1/8 in |
Discharge connection size [in] | 1-1/8 in |
Drawing number | 8556094b |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Economizer | No |
Factory HP [bar] | 33 bar |
Factory LP [bar] | 25 bar |
Family | SY |
Fitting standard | ODF |
Frequency [Hz] | 60 |
GP LP torque [Nm] | 15 N-m |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150.0 °C |
High Side TS Min | -35.0 °C |
High Side Volume | 5.0 L |
High value of nominal voltage at 60Hz [V] | 380 V |
High value of voltage range at 60Hz [V] | 418 V |
IP protection class | IP54 (with cable gland) |
In scope of WEEE | No |
LRA | 305 A |
Low Side TS Max | 52.0 °C |
Low Side TS Min | -35.0 °C |
Low Side Volume | 34.1 L |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 60Hz [V] | 342 V |
MCC | 74 A |
Material Description | SY300-9CB-SINGLE |
Max pressure (PS) - high side | 31.80 bar |
Max pressure (PS) - low side | 20.00 bar |
Model number | SY300A9CBE |
Characteristic | Value |
---|---|
Motor protection | Electronic protection module, 110/240 V |
Mounting torque [Nm] | 40.00 N-m |
Network power supply [V/Ph/Hz] | 380-400/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 8.00 L |
Oil drain | 1/4'' flare |
Oil drain torque [Nm] | 35 N-m |
Oil equalization | 1/2'' flare |
Oil equalization torque [Nm] | 66 N-m |
Oil reference | 320SZ |
Packaging height [mm] | 780 mm |
Packaging length [mm] | 510 mm |
Packaging weight [Kg] | 161 kg |
Packaging width [mm] | 465 mm |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Stud M5 |
Product Type | SY300 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor SY |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLA | 52.9 A |
Refrigerant charge [kg] [Max] | 20.00 kg |
Refrigerants | R134aR22R407C |
Reverse rotation protection | Electronic module |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | a92ec178-0979-4d30-af46-57b56ac94204 |
SCIP dossier product name | SY240-300/SZ240-300 |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped module | Electronic protection module mounted in terminal box |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 196 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1-5/8 in |
Suction connection size [in] | 1-5/8 in |
Swept volume [cm3] | 437.50 cm³ |
Technology | Scroll |
Test HP [bar] [Max] | 32.0 bar |
Test LP [bar] [Max] | 20.0 bar |
Test dif [bar] [Max] | 24 bar |
Torque earth [Nm] | 4.00 N-m |
Torque power [Nm] | 3.00 N-m |
Total height [mm] | 738.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Viscosity [cP] | 68.0 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.355 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 164 Kilogram |
Net weight | 157 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428660594 |
Proposition 65 | Cancer and Reproductive Harm |