Scroll compressor, SM185T4NC
SM185-4NAI
Product specifications
Characteristic | Value |
---|---|
(0) | |
Brand technique | Scroll compressor |
Description | Compressor Performer Sm185T4Nc |
Family | SM |
Material Description | Compressor Performer SM185T4NC |
Model number | SM185T4NC |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Characteristic | Value |
---|---|
Product Type | SM185 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor SM |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 2a7bda95-e10a-4cee-a4ae-c14f0342e88a |
General specifications
Characteristic | Value |
---|---|
Gross weight | 106.52 Kg |
Net weight | 100 Kg |
Characteristic | Value |
---|---|
Volume | 0.23 Cubic.mtr |
Proposition 65 | Cancer and Reproductive Harm |