Scroll compressor, SM185T3NC
SM185-3NAI
Compressor power supply [V]: 200-230/3/60
Product specifications
Characteristic | Value |
---|---|
(0) | |
Brand technique | Scroll compressor |
Compressor power supply [V] | 200-230/3/60 |
Description | SM185-3 |
Family | SM |
Material Description | Compressor Performer SM185T3NC |
Model number | SM185T3NC |
Characteristic | Value |
---|---|
Network power supply [V/Ph/Hz] | 200-230/3/50 208-230/3/60 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor SM |
Product Type | SM185 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 2a7bda95-e10a-4cee-a4ae-c14f0342e88a |
General specifications
Characteristic | Value |
---|---|
Gross weight | 106.52 Kg |
Net weight | 100 Kg |
Volume | 0.23 Cubic.mtr |
Characteristic | Value |
---|---|
EAN | 5702428548533 |
Proposition 65 | Cancer and Reproductive Harm |