
Scroll compressor, SM161T4VC
SM161-4VAG
Refrigerants: R22, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Product specifications
Characteristic | Value |
---|---|
Brand technique | Scroll compressor |
CE evaluated | Out of scope |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | SM161-4 |
Family | SM |
In scope of WEEE | No |
Material Description | SM161-4VC-INDUST |
Model number | SM161T4VC |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Packing quantity | 6 |
Product Type | SM161 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor SM |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R22 |
SCIP dossier no. | 2e9b0776-281a-4205-bf1f-dbeea526b31d |
SCIP dossier product name | SM084/SM090/SM100/SM110/SM120/SM148/SM161/SZ084/SZ090/SZ100/SZ110/SZ120/SZ148/SZ161 |
Segment usage | Air conditioning |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 91 Kilogram |
Net weight | 88 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.134 Cubic meter |
Proposition 65 | Cancer and Reproductive Harm |