
After sale, SM115S3RC
SM115-3RI
Refrigerants: R22, Segment usage: Air conditioning, Compressor power supply [V]: 200-230/3/60, Packing format: Single pack
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Brand technique | After sale |
CE evaluated | Yes |
Capacity control | Fixed speed |
China RoHS compliance | Yes with exemptions |
Colour | Blue |
Compressor power supply [V] | 200-230/3/60 |
Configuration code | Single |
Connection type | Rotolock |
Contains batteries | No |
CoolselectorFilter | Discontinued models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | SM115-3 |
Diameter [mm] | 253 mm |
Discharge connection height [mm] | 536 mm |
Discharge connection pipe size [in] | 3/4 in |
Discharge connection size [in] | 1-1/4 in |
Drawing number | 8551121b |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Economizer | No |
Factory HP [bar] | 33 bar |
Factory LP [bar] | 25 bar |
Family | SM |
Fitting remark | (shipped with rotolock version only) |
Fitting sleeve | ODF |
Fitting standard | Rotolock |
Frequency [Hz] | 60 |
GP LP torque [Nm] | 15 N-m |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150.0 °C |
High Side TS Min | -35.0 °C |
High Side Volume | 2.0 L |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
IDV | No |
IP protection class | IP54 (with cable gland) |
In scope of WEEE | No |
LRA | 265 A |
Low Side TS Max | 63.0 °C |
Low Side TS Min | -35.0 °C |
Low Side Volume | 14.0 L |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 60Hz [V] | 180 V |
MMT | 52 A |
Material Description | SM115-3RC-SINGLE |
Max pressure (PS) - high side | 30.20 bar |
Max pressure (PS) - low side | 25.00 bar |
Maximum Operating Current [MOC] | 50 A |
Characteristic | Value |
---|---|
Model number | SM115S3RC |
Motor protection | Internal thermostat, ext. overload protector needed |
Mounting torque [Nm] | 21.00 N-m |
Network power supply [V/Ph/Hz] | 208-230/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.80 L |
Oil drain | 1/4'' flare |
Oil drain torque [Nm] | 35 N-m |
Oil equalization | 3/8'' flare SAE |
Oil equalization torque [Nm] | 48 N-m |
Oil reference | 160P |
Oil type | Mineral |
Packaging height [mm] | 671 mm |
Packaging length [mm] | 470 mm |
Packaging weight [Kg] | 82 kg |
Packaging width [mm] | 370 mm |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product Type | SM115 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor SM |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 11.00 kg |
Refrigerants | R22 |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | 58968d52-aa4c-4c0c-9aee-1ce6a31dfbd1 |
SCIP dossier product name | SM115/SM125/SM160/SM175/SM185/SZ115/SZ125/SZ160/SZ175/SZ185/SY185 |
Segment usage | Air conditioning |
Shipped fittings | Suction and discharge solder sleeves, rotolock nuts and gaskets |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 180 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1-1/8 in |
Suction connection size [in] | 1-3/4 in |
Swept volume [cm3] | 155.00 cm³ |
Technology | Scroll |
Test HP [bar] [Max] | 32.0 bar |
Test LP [bar] [Max] | 25.0 bar |
Test dif [bar] [Max] | 24 bar |
Torque Ebox cover [Nm] | 2 N-m |
Torque earth [Nm] | 2.00 N-m |
Torque power [Nm] | 3.00 N-m |
Total height [mm] | 579.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Viscosity [cP] | 32.0 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.26 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 83 Kilogram |
Net weight | 78 Kilogram |
Volume | 198.897 Cubic decimeter |
Characteristic | Value |
---|---|
EAN/UPC | 5702424661205 |
Proposition 65 | Cancer and Reproductive Harm |