
Tandem scroll compressor, SH295-9CAM
SH885-9CAM
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380/3/60
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Tandem scroll compressor |
Compressor power supply [V] | 380/3/60 |
Contain batteries | No |
Description | SH295-9 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | SH |
In scope of WEEE | No |
Material Description | COMPR TANDEM SCROLL SH295-9CAM |
Model number | SH295-9CAM |
Characteristic | Value |
---|---|
Network power supply [V/Ph/Hz] | 380-400/3/60 |
Product group | Sub-function compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor SH |
Product Type | SH885 |
Refrigerants | R410A |
Segment usage | Air conditioning |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 327 Kilogram |
Characteristic | Value |
---|---|
Net weight | 302 Kilogram |