Danfoss logo
HLH061 HLH068 HLJ072 HLJ083 HLP072 HLP075 HRH041 HRH044 HRH049 HRH051 HRH054 HRH056 HRM051 HRM054 HRM058 HRM060 HRP048 HRP051 HRP054 HRP058 HRP060 - P6 - 0XR6002B2 - PNG

Scroll compressor, HRP048T4LP6

121L1656

Refrigerants: R407C, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
(0)
Brand techniqueScroll compressor
Compressor power supply [V]380-415/3/50 460/3/60
DescriptionHRP048T4
FamilyHRP
Material DescriptionDel-HRP048T4LP6 Compressor,M-Pack
Model numberHRP048T4LP6
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Packing formatSingle pack
Characteristic
Value
Packing quantity1
Product TypeHRP048
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor HRP
RefrigerantsR407C
Segment usageAir conditioning
TechnologyScroll

General specifications

Characteristic
Value
Gross weight41.5 Kg
Net weight37.5 Kg
Characteristic
Value
EAN/UPC5702424064082