Danfoss logo
HLH061 HLH068 HLJ072 HLJ083 HLP072 HLP075 HRH041 HRH044 HRH049 HRH051 HRH054 HRH056 HRM051 HRM054 HRM058 HRM060 HRP048 HRP051 HRP054 HRP058 HRP060 - P6 - 0XR6002B2 - PNG

Scroll compressor, HRP048T4LP6

121L1653

Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
(0)
Brand techniqueScroll compressor
Compressor power supply [V]380-415/3/50 460/3/60
DescriptionHRP048T4
FamilyHRP
Material DescriptionDel-HRP048T4LP6 Compressor,I-Pack
Model numberHRP048T4LP6
Characteristic
Value
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Packing formatIndustrial pack
Packing quantity12
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor HRP
Product TypeHRP048

General specifications

Characteristic
Value
Gross weight40.17 Kg
Net weight37.5 Kg
Characteristic
Value
EAN5702424064099