
Scroll compressor, HLH068T5LC6
121L2830
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Brand technique | Scroll compressor |
CE evaluated | Yes |
China RoHS compliance | Yes with exemptions |
Colour | Blue |
Compressor power supply [V] | 220-240/1/50 |
Contains batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | HLH068T5 |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 422 mm |
Drawing number | 0XR6089B-1 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Family | HLH |
Fitting standard | ODF |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | None |
Glass mounting | None |
IDV | No |
In scope of WEEE | No |
Length [mm] | 239 mm |
Material Description | HLH068T5LC6 COMPRESSOR, M-PAK, MTG |
Characteristic | Value |
---|---|
Max pressure (PS) - high side | 46.10 bar |
Max pressure (PS) - low side | 31.10 bar |
Model number | HLH068T5LC6 |
Network power supply [V/Ph/Hz] | 220-240/1/50 |
Oil charge [L] | 1.57 L |
Oil equalization | None |
Oil reference | 320HV |
Oil type | PVE |
Packing format | Single pack |
Packing quantity | 1 |
Product Type | HLH068 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor HLH |
Refrigerants | R410A |
Segment usage | Air conditioning |
Suction connection height [mm] | 280 mm |
Swept volume [cm3] | 64.40 cm³ |
Technology | Scroll |
Total height [mm] | 455.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Viscosity [cP] | 68.0 cP |
Width [mm] | 239.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 44.16 Kilogram |
Net weight | 41.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.1 Cubic decimeter |
EAN/UPC | 5702424061326 |