
Scroll compressor, HLJ072T1LP6
121L1313
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/1/60, Packing format: Industrial pack
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 0.84 Ohm |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 80.000 µF |
Capacity of capacitor B | 189-227 µF |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 208-230/1/60 |
Configuration code | Single |
Connection type | Brazed |
Contain batteries | No |
CoolselectorFilter | Active models |
Description | HLJ072T1 |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 422 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
DLLP | 1 |
Drawing number | 0XR6002B-2 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Family | HLJ |
Fitting standard | ODF |
Frequency [Hz] | 60 |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | None |
Glass mounting | None |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 60Hz [V] | 208 V |
Low value of voltage range at 60Hz [V] | 187 V |
LRA | 145 A |
Main winding resistance for single-phase compressors [Ohm] | 0.29 Ohm |
Material Description | HLJ072T1LP6 Compressor, I-Pack |
Characteristic | Value |
---|---|
Max pressure (PS) - high side | 46.10 bar |
Max pressure (PS) - low side | 31.10 bar |
MCC | 42 A |
Model number | HLJ072T1LP6 |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 208-230/1/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.57 L |
Oil drain | None |
Oil equalization | None |
Oil reference | 320HV |
Oil type | PVE |
Packing format | Industrial pack |
Packing quantity | 12 |
Phase | 1 |
Power connections | Spade |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor HLJ |
Product Type | HLJ072 |
Refrigerant charge [kg] [Max] | 5.44 kg |
Refrigerants | R410A |
Relay model | 3ARR3*3L* |
RLA | 26.9 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 280 mm |
Suction connection material | - |
Suction connection pipe size [in] | 7/8 in |
Suction connection size [in] | 7/8 in |
Swept volume [cm3] | 67.97 cm³ |
Technology | Scroll |
Total height [mm] | 455.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UL evaluated | Yes |
Viscosity [cP] | 68.0 cP |
Width [mm] | 239.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 43.48 Kilogram |
Net weight | 41.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.06 Cubic meter |
EAN/UPC | 5702424065799 |