
Scroll compressor, ECH087T2LC2
120U2670
Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Multi pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ECH
Product specifications
Characteristic | Value |
---|---|
Brand technique | Scroll compressor |
China RoHS compliance | Yes exceed limitations |
Compressor power supply [V] | 200-220/3/50 208-230/3/60 |
Contain batteries | No |
CoolselectorFilter | Not available in Coolselector |
DG Indicator Profile | Not relevant for dangerous goods |
Description | ECH087T2 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Family | ECH |
In scope of WEEE | No |
Material Description | ECH087T2LC2 COMPRESSOR, RCD M-PAK, MTG |
Model number | ECH087T2LC2 |
Characteristic | Value |
---|---|
Network power supply [V/Ph/Hz] | 200-230/3/50 208-230/3/60 |
Packing format | Multi pack |
Packing quantity | 1 |
Product Type | ECH087 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor ECH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
Segment usage | Heating |
Technology | Scroll |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 49.07 Kilogram |
Net weight | 46.01 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428244596 |
Proposition 65 | Cancer and Reproductive Harm |