
Tandem scroll compressor, DSH242
121G0450
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Tandem scroll compressor |
Capacity control | Fixed speed |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | DSH242-4 |
Family | DSH |
In scope of WEEE | No |
Material Description | Tandem DSH242-4 (DSH120X2) |
Model number | DSH242 |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product Type | DSH242 |
Product group | Sub-function compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor DSH |
Refrigerants | R410A |
Segment usage | Air conditioning |
Technology | Scroll |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 156.5 Kilogram |
Net weight | 156.5 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428008365 |
Proposition 65 | Cancer and Reproductive Harm |