
Scroll compressor, DSH295B7AKCM
120H2258
Refrigerants: R452B; R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 575/3/60, Packing format: Single pack
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Compressor power supply [V] | 575/3/60 |
Configuration code | Single |
Contain batteries | No |
Description | DSH295-7K |
DG Indicator Profile | Not relevant for dangerous goods |
Economizer | No |
Family | DSH |
High Side TS Max | 150.0 °C |
High Side TS Min | -35.0 °C |
High Side Volume | 2.8 L |
IP protection class | IP54 (with cable gland) |
Liquid injection | No |
Low Side TS Max | 52.0 °C |
Low Side TS Min | -35.0 °C |
Low Side Volume | 27.1 L |
LRA | 210 A |
Material Description | DSH295-7AK-SINGLE |
Max pressure (PS) - high side | 48.70 bar |
Max pressure (PS) - low side | 31.20 bar |
Maximum Operating Current [MOC] | 44 A |
Characteristic | Value |
---|---|
Model number | DSH295B7AKCM |
Motor protection | Electronic protection module, 24 V ac |
Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.30 L |
Oil reference | 160SZ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor DSH |
Product Type | DSH295 |
Refrigerant charge [kg] [Max] | 15.00 kg |
Refrigerants | R410AR452BR454B |
RLA | 31 A |
Segment usage | Air conditioning |
Swept volume [cm3] | 276.20 cm³ |
Technology | Scroll |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Viscosity [cP] | 32.0 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.82 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 115 Kilogram |
Characteristic | Value |
---|---|
Net weight | 111 Kilogram |