
Scroll compressor, DSH485C9AKC
120H1677
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-400/3/60, Packing format: Single pack
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 380-400/3/60 |
Configuration code | Single |
Connection type | Brazed |
Contain batteries | No |
CoolselectorFilter | Active models |
Description | DSH485-9K |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] | 333 mm |
Discharge connection height [mm] | 667 mm |
Discharge connection pipe size [in] | 1-3/8 in |
Discharge connection size [in] | 1-3/8 in |
DLLP | 9 |
Drawing number | 8556198 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Family | DSH |
Fitting sleeve | ODF |
Fitting standard | ODF |
Frequency [Hz] | 60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150.0 °C |
High Side TS Min | -35.0 °C |
High Side Volume | 3.9 L |
High value of nominal voltage at 60Hz [V] | 400 V |
High value of voltage range at 60Hz [V] | 440 V |
IP protection class | IP54 (with cable gland) |
Length [mm] | 371 mm |
Liquid injection | No |
Low Side TS Max | 52.0 °C |
Low Side TS Min | -35.0 °C |
Low Side Volume | 27.5 L |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 60Hz [V] | 342 V |
LRA | 475 A |
Material Description | DSH485-9AK-SINGLE |
Characteristic | Value |
---|---|
Max pressure (PS) - high side | 48.70 bar |
Max pressure (PS) - low side | 31.20 bar |
Maximum Operating Current [MOC] | 109 A |
Model number | DSH485C9AKC |
Motor protection | Electronic protection module, 24 V ac |
Mounting torque [Nm] | 21.00 N-m |
Network power supply [V/Ph/Hz] | 380-400/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.30 L |
Oil drain | 1/4'' flare |
Oil equalization | 2-1/4'' Rotolock |
Oil reference | 160SZ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Stud M5 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor DSH |
Product Type | DSH485 |
Refrigerant charge [kg] [Max] | 17.00 kg |
Refrigerants | R410A |
Reverse rotation protection | Electronic module |
RLA | 83 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Air conditioning |
Suction connection height [mm] | 302 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1-5/8 in |
Suction connection size [in] | 1-5/8 in |
Swept volume [cm3] | 442.60 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 53.6 bar |
Test LP [bar] [Max] | 34.3 bar |
Torque earth [Nm] | 4.00 N-m |
Torque power [Nm] | 3.00 N-m |
Total height [mm] | 726.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UL evaluated | Yes |
Viscosity [cP] | 32.0 cP |
Width [mm] | 371.00 mm |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.19 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 192 Kilogram |
Net weight | 183 Kilogram |
Characteristic | Value |
---|---|
Volume | 590.63 Liter |
EAN/UPC | 5702424622855 |