
Scroll compressor, DSH090A7ALB
120H1513
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 575/3/60, Packing format: Single pack
Recommended replacement: 120H1864
Product specifications
Characteristic | Value |
|---|---|
| (0) | |
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity control | Fixed speed |
| Colour | Blue |
| Compressor power supply [V] | 575/3/60 |
| Configuration code | Single |
| Connection type | Brazed |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | DSH090-7 (Old) |
| Diameter [mm] | 243 mm |
| Discharge connection height [mm] | 451 mm |
| Discharge connection pipe size [in] | 7/8 in |
| Discharge connection size [in] | 7/8 in |
| Drawing number | 8560176 |
| Economizer | No |
| Family | DSH |
| Fitting standard | ODF |
| Frequency [Hz] | 60 |
| Gauge port HP | None |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| Height from baseplate [mm] | 470 mm |
| High Side TS Max | 150.0 °C |
| High Side TS Min | -35.0 °C |
| High Side Volume | 0.7 L |
| High value of nominal voltage at 60Hz [V] | 575 V |
| High value of voltage range at 60Hz [V] | 632 V |
| IP protection class | IP54 (with cable gland) |
| Length [mm] | 230 mm |
| Low Side TS Max | 55.0 °C |
| Low Side TS Min | -35.0 °C |
| Low Side Volume | 11.7 L |
| Low value of nominal voltage at 60Hz [V] | 575 V |
| Low value of voltage range at 60Hz [V] | 517 V |
| LRA | 84 A |
| Material Description | DSH090-7AL-SINGLE |
| Max pressure (PS) - high side | 48.70 bar |
| Max pressure (PS) - low side | 33.30 bar |
| Maximum Operating Current [MOC] | 14 A |
Characteristic | Value |
|---|---|
| MCC | 18 A |
| Model number | DSH090A7ALB |
| Motor protection | Internal overload protector |
| Mounting torque [Nm] | 15.00 N-m |
| Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
| Nominal heating capacity at 50Hz | 19.8 kW |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 3.00 L |
| Oil equalization | 1-3/4"Rotolock |
| Oil reference | 160SZ |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 3 |
| Power connections | Screw 4.8 mm |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor DSH |
| Product Type | DSH090 |
| Refrigerant charge [kg] [Max] | 8.00 kg |
| Refrigerants | R410A |
| Relief valve | None |
| RLA | 12.9 A |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| Segment usage | Air conditioning |
| Suction connection height [mm] | 235 mm |
| Suction connection material | - |
| Suction connection pipe size [in] | 1-1/8 in |
| Suction connection size [in] | 1-1/8 in |
| Swept volume [cm3] | 88.40 cm³ |
| Technology | Scroll |
| Test dif [bar] [Max] | 37 bar |
| Test HP [bar] [Max] | 48.7 bar |
| Test LP [bar] [Max] | 33.3 bar |
| Torque earth [Nm] | 2.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 485.0 mm |
| Viscosity [cP] | 32.0 cP |
| Width [mm] | 230.00 mm |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 2.34 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 61.91 Kg |
| Net weight | 59.41 Kg |
Characteristic | Value |
|---|---|
| Volume | 0.1 Cubic.mtr |
| EAN/UPC | 5702424067892 |