
Scroll compressor, DSH090A9ALA
120H1186
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-400/3/60, Packing format: Single pack
Product specifications
Characteristic | Value |
---|---|
(0) | |
Approval | CEULUKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Colour | Blue |
Compressor power supply [V] | 380-400/3/60 |
Configuration code | Single |
Connection type | Brazed |
Contain batteries | No |
CoolselectorFilter | Discontinued models |
DLLP | 9 |
Description | DSH090-9 (Old) |
Diameter [mm] | 243 mm |
Discharge connection height [mm] | 451 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 8560004 |
Economizer | No |
Family | DSH |
Fitting standard | ODF |
Frequency [Hz] | 60 |
Gauge port HP | None |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150.0 °C |
High Side TS Min | -35.0 °C |
High Side Volume | 0.7 L |
High value of nominal voltage at 60Hz [V] | 400 V |
High value of voltage range at 60Hz [V] | 440 V |
IP protection class | IP54 (with cable gland) |
LRA | 124 A |
Low Side TS Max | 55.0 °C |
Low Side TS Min | -35.0 °C |
Low Side Volume | 11.7 L |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 60Hz [V] | 342 V |
MCC | 26 A |
Material Description | DSH090-9AL-SINGLE |
Max pressure (PS) - high side | 48.70 bar |
Max pressure (PS) - low side | 33.30 bar |
Maximum Operating Current [MOC] | 23 A |
Model number | DSH090A9ALA |
Characteristic | Value |
---|---|
Motor protection | Internal overload protector |
Mounting torque [Nm] | 15.00 N-m |
Network power supply [V/Ph/Hz] | 380-400/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.00 L |
Oil equalization | 1-3/4"Rotolock |
Oil reference | 160SZ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product Type | DSH090 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor DSH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLA | 18.6 A |
Refrigerant charge [kg] [Max] | 8.00 kg |
Refrigerants | R410A |
Relief valve | None |
Replacement code | 120H1515 |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | bff3e2c3-5aad-40f0-b874-7eee67aaf788 |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 235 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1-1/8 in |
Suction connection size [in] | 1-1/8 in |
Swept volume [cm3] | 88.40 cm³ |
Technology | Scroll |
Test HP [bar] [Max] | 48.7 bar |
Test LP [bar] [Max] | 33.3 bar |
Test dif [bar] [Max] | 37 bar |
Torque earth [Nm] | 2.00 N-m |
Torque power [Nm] | 3.00 N-m |
Total height [mm] | 482.0 mm |
Viscosity [cP] | 32.0 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 1.05 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 61.91 Kg |
Net weight | 58 Kg |
Volume | 0.1 Cubic.mtr |
Characteristic | Value |
---|---|
EAN/UPC | 5702424542740 |
Proposition 65 | Cancer and Reproductive Harm |