Scroll compressor
120H2402
Packing format: Single pack
Product specifications
Characteristic | Value |
---|---|
Brand technique | Scroll compressor |
DG Indicator Profile | Not relevant for dangerous goods |
Family | DSF |
In scope of WEEE and contain batteries | No |
Material Description | DSF325-7-AA-SINGLE |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor DSF |
Product Type | DSF325 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 112 Kilogram |
Characteristic | Value |
---|---|
Net weight | 110 Kilogram |