Scroll compressor, DSF295A3AKAM
120H2383
Refrigerants: R32, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/3/60, Packing format: Industrial pack
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Compressor power supply [V] | 208-230/3/60 |
Configuration code | Single |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | DSF295-3K |
Economizer | No |
Family | DSF |
High Side TS Max | 150.0 °C |
High Side TS Min | -35.0 °C |
High Side Volume | 2.8 L |
IP protection class | IP54 (with cable gland) |
In scope of WEEE | No |
LRA | 574 A |
Liquid injection | No |
Low Side TS Max | 51.0 °C |
Low Side TS Min | -35.0 °C |
Low Side Volume | 27.1 L |
Material Description | DSF295-3-AK-SINGLE CARRIER CLT |
Max pressure (PS) - high side | 48.70 bar |
Max pressure (PS) - low side | 31.20 bar |
Characteristic | Value |
---|---|
Maximum Operating Current [MOC] | 107 A |
Model number | DSF295A3AKAM |
Motor protection | Electronic protection module, 24 V ac |
Network power supply [V/Ph/Hz] | 208-230/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.60 L |
Oil reference | 185SL |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 1 |
Product Type | DSF295 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor DSF |
RLA | 88 A |
Refrigerant charge [kg] [Max] | 15.00 kg |
Refrigerants | R32 |
Segment usage | Air conditioning |
Swept volume [cm3] | 276.20 cm³ |
Technology | Scroll |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Viscosity [cP] | 40.0 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.13 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 112 Kilogram |
Characteristic | Value |
---|---|
Net weight | 110 Kilogram |