
Scroll compressor, DSF240A3AKA
120H1612
Refrigerants: R32, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/3/60, Packing format: Industrial pack
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Brand technique | Scroll compressor |
CE evaluated | Yes |
Capacity control | Fixed speed |
China RoHS compliance | Yes with exemptions |
Colour | Blue |
Compressor power supply [V] | 208-230/3/60 |
Configuration code | Single |
Connection type | Brazed |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | DSF240-3C |
Diameter [mm] | 318 mm |
Discharge connection height [mm] | 618 mm |
Discharge connection pipe size [in] | 1-1/8 in |
Discharge connection size [in] | 1-1/8 in |
Drawing number | 8556208 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Economizer | No |
Family | DSF |
Fitting sleeve | ODF |
Fitting standard | ODF |
Frequency [Hz] | 60 |
GP LP torque [Nm] | 15 N-m |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150.0 °C |
High Side TS Min | -35.0 °C |
High Side Volume | 2.9 L |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
IDV | Yes |
IP protection class | IP54 (with cable gland) |
In scope of WEEE | No |
LRA | 471 A |
Liquid injection | No |
Low Side TS Max | 51.0 °C |
Low Side TS Min | -35.0 °C |
Low Side Volume | 27.5 L |
Low value of nominal voltage at 60Hz [V] | 208 V |
Characteristic | Value |
---|---|
Low value of voltage range at 60Hz [V] | 187 V |
Material Description | DSF240-3AK-INDUST CARRIER CLT |
Max pressure (PS) - high side | 48.70 bar |
Max pressure (PS) - low side | 31.20 bar |
Maximum Operating Current [MOC] | 88 A |
Model number | DSF240A3AKA |
Network power supply [V/Ph/Hz] | 208-230/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.60 L |
Oil drain | 1/4'' flare |
Oil drain torque [Nm] | 35 N-m |
Oil equalization | 2-1/4'' Rotolock |
Oil reference | 185SL |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 6 |
Phase | 3 |
Power connections | Stud M5 |
Product Type | DSF240 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor DSF |
RLA | 73 A |
Refrigerant charge [kg] [Max] | 15.00 kg |
Refrigerants | R32 |
Reverse rotation protection | Electronic module |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Air conditioning |
Suction connection height [mm] | 302 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1-5/8 in |
Suction connection size [in] | 1-5/8 in |
Swept volume [cm3] | 227.60 cm³ |
Technology | Scroll |
Test HP [bar] [Max] | 53.6 bar |
Test LP [bar] [Max] | 34.3 bar |
Test dif [bar] [Max] | 37 bar |
Torque earth [Nm] | 4.00 N-m |
Torque power [Nm] | 3.00 N-m |
Total height [mm] | 653.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Viscosity [cP] | 40.0 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.16 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 112 Kilogram |
Net weight | 112 Kilogram |
Characteristic | Value |
---|---|
Volume | 839.04 Liter |
EAN/UPC | 5702424234652 |