
Scroll compressor, VZH088CGDMAM
120G0535
Refrigerants: R452B; R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Industrial pack
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Scroll compressor |
Capacity control | Inverter |
Compressor power supply [V] | 380-480/3/50-60 |
Contain batteries | No |
CoolselectorFilter | Active models |
Description | VZH088CG |
DG Indicator Profile | Not relevant for dangerous goods |
Economizer | No |
Family | VZH |
High Side TS Max | 150.0 °C |
High Side TS Min | -35.0 °C |
High Side Volume | 0.7 L |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 55.0 °C |
Low Side TS Min | -35.0 °C |
Low Side Volume | 12.7 L |
Material Description | VZH088CGDMA-INDUST |
Max pressure (PS) - high side | 48.70 bar |
Max pressure (PS) - low side | 33.30 bar |
Maximum Operating Current [MOC] | 31.5 A |
Characteristic | Value |
---|---|
Model number | VZH088CGDMAM |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 15.00 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.80 L |
Oil reference | 160SZ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 8 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor VZH |
Product Type | VZH088 |
Refrigerant charge [kg] [Max] | 6.00 kg |
Refrigerants | R410AR452BR454B |
Segment usage | Air conditioning |
Swept volume [cm3] | 88.40 cm³ |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Viscosity [cP] | 32.0 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.10 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 61.75 Kilogram |
Characteristic | Value |
---|---|
Net weight | 59.02 Kilogram |