
Scroll compressor, VZH170CGDMAM
120G0525
Refrigerants: R452B; R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Industrial pack
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Scroll compressor |
Capacity control | Inverter |
Compressor power supply [V] | 380-480/3/50-60 |
Contain batteries | No |
Description | VZH170CG |
DG Indicator Profile | Not relevant for dangerous goods |
Economizer | No |
Family | VZH |
High Side TS Max | 150.0 °C |
High Side TS Min | -35.0 °C |
High Side Volume | 2.9 L |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 51.0 °C |
Low Side TS Min | -35.0 °C |
Low Side Volume | 29.9 L |
Material Description | VZH170CGDMA-INDUST |
Max pressure (PS) - high side | 48.70 bar |
Max pressure (PS) - low side | 30.20 bar |
Maximum Operating Current [MOC] | 58.5 A |
Model number | VZH170CGDMAM |
Characteristic | Value |
---|---|
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 21.00 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 7.70 L |
Oil reference | 160SZ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 4 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor VZH |
Product Type | VZH170 |
Refrigerant charge [kg] [Max] | 13.00 kg |
Refrigerants | R410AR454BR452B |
Segment usage | Air conditioning |
Swept volume [cm3] | 170.20 cm³ |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Viscosity [cP] | 32.0 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.05 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 161.75 Kilogram |
Net weight | 107.144 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162980538 |